SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00020018
29 | 16 | 15 | 14 | 13 | 0 |
KCOMP1 | Reserved | KCOMP0 |
R/W-00 0000 0000 0000 | R-00 | R/W-00 0000 0111 1101 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
29-16 | KCOMP1 | R/W | 00 0000 0000 0000 | 14-bit value used in filter output calculations replacing the DPWM switching period value |
15-14 | Reserved | R | 00 | |
13-0 | KCOMP0 | R/W | 00 0000 0111 1101 | 14-bit value used in filter output calculations replacing the DPWM switching period value |