SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7FA3C
0 |
EXT_INT_PEND |
R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | EXT_INT_PEND | R/W | 0 | EXT-INT has caused an interrupt. Writing a 1 to a bit will clear the interrupt flag. 0 = No Interrupt detected (Default) 1 = Interrupt pending |