SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00020044
9 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CYC_ADJ_GAIN | CYC_ADJ_SYNC | SECOND_SAMPLE_SEL | FIRST_SAMPLE_SEL | CYC_ADJ _EN |
R/W-000 | R/W-00 | R/W-00 | R/W-00 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
9-7 | CYC_ADJ_GAIN | R/W | 000 | Configures gain of Cycle Adjustment calculation 0 = 1x gain (Default) 1 = 2x gain 2 = 4x gain 3 = 8x gain 4 = 16x gain 5 = 32x gain 6 = 64x gain 7 = 128x gain |
6-5 | CYC_ADJ_SYNC | R/W | 00 | Selects which DPWM A trigger synchronizes cycle adjustment calculation, first 2 samples after receipt of DPWM A trigger will be used for Cycle Adjustment Calculation. 0 = DPWM-1A trigger selected (Default) 1 = DPWM-2A trigger selected 2 = DPWM-3A trigger selected 3 = DPWM-4A trigger selected |
4-3 | SECOND _SAMPLE_SEL | R/W | 00 | Configures Front End Module Data used for Second Sample of Cycle Adjustment Calculation 0 = Front End Module 0 Error Data selected (Default) 1 = Front End Module 1 Error Data selected 2 = Front End Module 2 Error Data selected |
2-1 | FIRST_SAMPLE _SEL | R/W | 00 | Configures Front End Module Data used for First Sample of Cycle Adjustment Calculation 0 = Front End Module 0 Error Data selected (Default) 1 = Front End Module 1 Error Data selected 2 = Front End Module 2 Error Data selected |
0 | CYC_ADJ_EN | R/W | 0 | Cycle Adjustment Calculation Enable 0 = Cycle Adjustment Calculation disabled (Default) 1 = Cycle Adjustment Calculation enabled |