SNIU049 May 2021 TMP126 , TMP126-Q1 , TMP127-Q1
The TMP126EVM comes pre-loaded with firmware that is necessary for the correct operation of the USB interface and PC GUI software. The unpopulated header, J2, is provided for Spy-Bi-Wire access to the MSP430F5528. TI does not recommend that users access this header or reprogram the device. However this header may be required for recovery if firmware corruption of the TMP126EVM occurs at any point.