SNIU049 May   2021 TMP126 , TMP126-Q1 , TMP127-Q1

 

  1. 1Trademarks
  2. 2Overview
    1. 2.1 EVM Kit Contents
  3. 3EVM Hardware
    1. 3.1 TMP126EVM Board
    2. 3.2 Perforations
    3. 3.3 Subregulator
    4. 3.4 Logic Level Translator
    5. 3.5 Status LEDs
    6. 3.6 Programming Header
    7. 3.7 BSL Button
    8. 3.8 EVM Operating Conditions
  4. 4Software Download
    1. 4.1 Live Software on dev.ti.com
    2. 4.2 Offline Software
      1. 4.2.1 Download from dev.ti.com
  5. 5Software
    1. 5.1 Home Tab
    2. 5.2 Data Capture Tab
    3. 5.3 Settings Tab
    4. 5.4 Registers Tab
    5. 5.5 Collateral Tab
  6. 6Schematic, Board Layout and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Printed-Circuit Board
    3. 6.3 Bill of Materials

Subregulator

The TMP126 is powered onboard from the TLV700 LDO (U1). The onboard SN74LVC will perform any necessary level shifting of the SPI lines between the external power source and the TMP126EVM controller. When power is supplied to the TMP126 using either method, the green LED D3 will illuminate.