SNIU049 May   2021 TMP126 , TMP126-Q1 , TMP127-Q1

 

  1. 1Trademarks
  2. 2Overview
    1. 2.1 EVM Kit Contents
  3. 3EVM Hardware
    1. 3.1 TMP126EVM Board
    2. 3.2 Perforations
    3. 3.3 Subregulator
    4. 3.4 Logic Level Translator
    5. 3.5 Status LEDs
    6. 3.6 Programming Header
    7. 3.7 BSL Button
    8. 3.8 EVM Operating Conditions
  4. 4Software Download
    1. 4.1 Live Software on dev.ti.com
    2. 4.2 Offline Software
      1. 4.2.1 Download from dev.ti.com
  5. 5Software
    1. 5.1 Home Tab
    2. 5.2 Data Capture Tab
    3. 5.3 Settings Tab
    4. 5.4 Registers Tab
    5. 5.5 Collateral Tab
  6. 6Schematic, Board Layout and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Printed-Circuit Board
    3. 6.3 Bill of Materials

Perforations

The perforation between the USB controller board and TMP126 sensor board includes a footprint for a standard 100mil 4 pin header on each side. These pins are labeled with their functions on the board silkscreen, and can be used for either debug, or to provide electrical connection when the TMP126 and controller board need to separated for testing.