SNLA239C May 2021 – December 2023 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
Purpose: To make sure that the differential voltage is within the specified bounds.
Pass Condition: The peak differential voltage needs to be between 2.2 V and 2.8 V when terminated with 100-Ω resistor for BASE-T. The peak differential voltage needs to be between 1.54 V and 1.96 V when terminated with 100-Ω resistor for 10BASE-Te.
Specific Test Setup: Verify the test fixture connections.