SNLA239C May 2021 – December 2023 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
Purpose: To make sure that the return loss is above the specified attenuation.
Pass Condition: The reflection of any incident signal to the PHY must be attenuated:
≥16 dB over the frequency range of 1.0 MHz to 40 MHz
≥10 – 20log 10 (f /80) dB over the frequency range 40 MHz to 100 MHz (f in MHz)
Specific Test Setup: Verify the correct test fixture connections. Note: A spectrum analyzer might be needed depending on Ethernet Compliance Software.