SNLA239C May 2021 – December 2023 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
Table 6-1 lists the Ethernet compliance tests for DP8386x.
TEST | REGISTER CONFIGURATION (IN Appendix B) |
---|---|
1000BASE-T | |
Template | 1000 BASE Test Mode 1 |
Peak Voltage | |
Droop | |
Jitter Master Unfiltered | 1000 Base Test Mode 2 |
Distortion | 1000 Base Test Mode 4 |
Common Mode Voltage | |
Return Loss | |
100BASE-TX | |
Template | 100 Base Standard |
Differential Output Voltage | |
Signal Amplitude Symmetry | |
Rise and Fall Time | |
Waveform Overshoot | |
Jitter | |
Duty Cycle Distortion | |
Return Loss | |
10BASE-Te | |
Link Pulse | 10 Base Link Pulse |
TP_IDL | 10 Base Standard |
MAU, Internal | |
Jitter with TPM | |
Jitter without TPM | |
Differential Voltage | |
Common Mode Voltage | |
Return Loss | |
Harmonic Content |