SNLA246C October 2015 – April 2024 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
The following guidelines are the main specifications to reference for compatible crystals.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 25 | MHz | |||
Frequency Tolerance | Operational Temperature | ±50 | ppm | ||
Frequency Stability | 1 year aging | ±50 | ppm |
If opting for an oscillator:
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 25 | MHz | |||
Frequency Tolerance | Operational Temperature | ±50 | ppm | ||
Frequency Stability | 1 year aging | ±50 | ppm | ||
Rise / Fall Time | 20% - 80% | 5 | ns | ||
Symmetry | Duty Cycle | 40% | 60% | ||
Jitter RMS | Integration Band: 12kHz to 5MHz | 11 | ps | ||
Input voltage for 25MHz Oscillator | 1.5 | 1.9 | Vpp |