SNLA246C October 2015 – April 2024 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
Reference the waveforms in this section verify the expected MAC data and clock signals for RGMII in shift and align modes. To capture data and clock signals, measure close to the receiver end. Note the following requirements for selecting the correct delay mode:
If MAC's Configuration is | Required PHY Configuration |
---|---|
RGMII Align Mode on TX side | RGMII Shift Mode on TX side |
RGMII Align Mode on RX side | RGMII Shift Mode on RX side |
RGMII Shift Mode on TX side | RGMII Align Mode on TX side |
RGMII Shift Mode on RX side | RGMII Align Mode on RX side |
In Shift mode, the clock skew can be adjusted using the RGMII Delay Control Register (RGMIIDCTL), address 0x0086.
RX_D[3:0] Data Aligned with RX_CLK
For the PHY set in RX align mode in 10/100Mbps, probe the clock and data signals on the MAC end and compare to the reference waveforms shown below:
Verify the frequency of the clock (C2) as 2.5MHz, and the data (C1) being sampled at the rising edge of the clock.
Verify the frequency of the clock (C2) as 25MHz, and the data (C1) being sampled at the rising edge of the clock.
Verify the delay between clock and data is <500ps in align mode.
RX_D[3:0] Data and RX_CLK in Shift Mode
For the PHY set in RX shift mode (0x32) in 10/100Mbps, probe the clock and data signals on the MAC end and compare to the following reference waveforms.
Verify the delay between clock and data is >1ns in shift mode. The programmed delay is relative to the clock's initial position in aligned mode. Measuring the difference in the clock's position before and after setting shift mode yields a value closer to the programmed delay.
TX_D[3:0] and TX_CLK in Shift and Align Mode
For the PHY set in TX shift or align mode, probe the data and clock signals on the PHY end and verify the timing requirements below are met:
For the PHY set in TX shift or align mode, probe the data and clock signals on the PHY end and verify the timing requirements following are met:
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
TskewT | Data to Clock output Skew (at Transmitter) |
–500 | 0 | 500 | ps |
TskewR | Data to Clock input Skew (at Receiver) |
1 | 1.8 | 2.6 | ns |
TsetupT | Data to Clock output Setup (at Transmitter – internal delay) |
1.2 | 2 | ns | |
TholdT | Clock to Data output Hold (at Transmitter – internal delay) |
1.2 | 2 | ns | |
TsetupR | Data to Clock input Setup (at Receiver – internal delay) |
1 | 2 | ns | |
TholdR | Clock to Data input Hold (at Receiver – internal delay) |
1 | 2 | ns | |
Tcyc | Clock Cycle Duration | 7.2 | 8 | 8.8 | ns |
Duty_G | Duty Cycle for Gigabit | 45 | 50 | 55% | |
Duty_T | Duty Cycle for 10/100T | 40 | 50 | 60% | |
TR | Rise Time (20% to 80%) | 0.75 | ns | ||
TF | Fall Time (20% to 80%) | 0.75 | ns |