SNLA246C October 2015 – April 2024 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
The DP83867 is a robust, low power, fully featured Physical Layer transceiver with integrated PMD sublayers to support the 10BASE-Te, 100BASE-TX, and 1000BASE-T Ethernet protocols.
Figure 1-1 is a high-level system block diagram of a typical DP83867 application.
The DP83867 can connect to an Ethernet MAC and to a media. The connection to the media is via a transformer and a connector.
DP83867 Version | MAC interface | Pin number/ package |
---|---|---|
DP83867IR/CR | RGMII | 48 pins / QFN package |
DP83867IS/CS/DP83867E | SGMII | 48 pins/ QFNpackage |
DP83867IRPAPR | MII/GMII/RGMII | 64 pins / QFP package |