SNLA246C October 2015 – April 2024 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS
When Auto-negotiation enable, A link pulse should be visible on the channel A transmit and receive differential pairs (TD_P_A and TD_M_A).
A short Ethernet cable with 100 Ohm terminations can be used for measuring the MDI signals. A terminated cable is shown in Figure 2-6. A connection diagram for making measurements with the terminated cable is shown in Figure 2-7.
Auto-Negotation link pulses are nominally 100ns wide. Pulses are spaced by 62µs or 125µs and are transmitted in bursts. The bursts are nominally 2ms in duration and occur every 16ms. An example link pulse is shown below in Figure 2-8.
Observing this pulse confirms the PHY is on and attempting to link.