SNLA261A August 2016 – March 2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I , DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
When configured for Custom Pattern Detection, DP838xx scans all incoming frames addressed to the node for a specific configurable data sequence. This sequence identifies the frame as a Custom Pattern frame.
A Custom Pattern frame does not need to adhere to the basic requirements for LAN technology.
The Custom Pattern frame can be up to a 64-byte sequence that is defined by the user in registers. An optional Byte Mask register within DP838xx provides more customization by allowing the user to selectively mask the incoming sequence to specify a smaller sequence in the range of 1-byte to 64-byte.