SNLA340 October 2022 DP83TC811R-Q1 , DP83TC811S-Q1 , DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1 , DP83TG720R-Q1 , DP83TG720S-Q1
Table 2-2 shows pin comparison between DP83TC811, DP83TC812, DP83TC814, and DP83TG720. All four PHYs have majority of the pins in the same location with a few minor differences.
PIN NO. | DP83TC811 | DP83TC812 | DP83TC814 | DP83TG720 | NOTES |
---|---|---|---|---|---|
1 | MDC | MDC | MDC | MDC | |
2 | INT_N | INT_N | INT_N | INT_N | |
3 | RESET_N | RESET_N | RESET_N | RESET_N | |
4 | XO | XO | XO | XO | |
5 | XI | XI | XI | XI | |
6 | LED_1 | LED_1 | LED_1 | LED_1 | |
7 | EN | VSLEEP | VDDA | VSLEEP | Pin 7 changes from input pin on DP83TC811 to supply pin on DP83TC812, DP83TC814, and DP83TG720 |
8 | WAKE | WAKE | DNC | WAKE | DP83TC814 does not have low power sleep mode. Wake functionality has been removed. |
9 | DNC | NC | NC | VDD1P0 | DP83TG720 has an external 1.0 V supply |
10 | INH | INH | DNC | INH | DP83TC814 does not have Low Power Sleep Mode. Wake functionality has been removed. |
11 | VDDA | VDDA | VDDA | VDDA | |
12 | TRD_P | TRD_P | TRD_P | TRD_P | |
13 | TRD_M | TRD_M | TRD_M | TRD_M | |
14 | RX_ER | RX_ER | RX_ER | STRP1 | |
15 | RX_DV/CRS_DV/RX_CTRL | RX_DV/CRS_DV/RX_CTRL | RX_DV/CRS_DV/RX_CTRL | RX_CTRL | |
16 | CLKOUT | CLKOUT | CLKOUT | CLKOUT | |
17 | TCK | GND_ESC | GND_ESC | DNC | All devices other than DP83TC811 do not support JTAG functionality and hence corresponding pins have been removed |
18 | TDO | GND_ESC | GND_ESC | DNC | |
19 | TMS | DNC | DNC | DNC | |
20 | TCK | DNC | DNC | DNC | |
21 | DNC | NC | NC | VDD1P0 | Pin 21 is a supply pin for DP83TG720 |
22 | VDDIO | VDDMAC | VDDMAC | VDDIO | |
23 | RX_D3/RX_M | RX_D3/RX_M | RX_D3/RX_M | RX_D3/RX_M | |
24 | RX_D2/RX_P | RX_D2/RX_P | RX_D2/RX_P | RX_D2/RX_P | |
25 | RX_D1 | RX_D1 | RX_D1 | RX_D1 | |
26 | RX_D0 | RX_D0 | RX_D0 | RX_D0 | |
27 | RX_CLK | RX_CLK | RX_CLK | RX_CLK | |
28 | TXCLK | TXCLK | TXCLK | TXCLK | |
29 | TX_EN | TX_EN | TX_EN | TX_CTRL | |
30 | TX_D3 | TX_D3 | TX_D3 | TX_D3 | |
31 | TX_D2 | TX_D2 | TX_D2 | TX_D2 | |
32 | TX_D1/TX_P | TX_D1/TX_P | TX_D1/TX_P | TX_D1/TX_P | |
33 | TX_D0/TX_M | TX_D0/TX_M | TX_D0/TX_M | TX_D0/TX_M | |
34 | TX_ER | VDDIO | VDDIO | VDDIO | Pin 34 is a supply pin for all devices other than DP83TC811 |
35 | LED_0 | LED_0 | LED_0 | LED_0 | |
36 | MDIO | MDIO | MDIO | MDIO |
Table Legend: