SNLA340 October 2022 DP83TC811R-Q1 , DP83TC811S-Q1 , DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1 , DP83TG720R-Q1 , DP83TG720S-Q1
Design Parameter |
DP83TC811(1) |
DP83TG720 |
||
---|---|---|---|---|
VDDIO | 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V | 1.8 V, 2.5 V, 3.3 V |
VDDMAC | N/A | 1.8 V, 2.5 V, or 3.3 V | 1.8 V, 2.5 V, or 3.3 V | N/A |
Ferrite Bead for VDDIO | 1 kΩ at 100 MHz (BLM18AG102SH) (Optional) | 1 kΩ at 100 MHz (BLM18KG601SH1D) | 1 kΩ at 100 MHz (BLM18KG601SH1D) | (BLM18HE102SN1) |
C34_1 | DNP | 0.01 μF | 0.01 μF | 10 nF |
C34_2 | DNP | DNP | DNP | 100 nF |
C22_1 | 10 nF | 0.01 μF | 0.01 μF | 10 nF |
C22_2 | 100 nF | 0.47 µF | 0.47 µF | 100 nF |
C22_3 | 1 μF | DNP | DNP | 2.2 μF |
C22_4 | 10 μF | DNP | DNP | DNP |
VDDA | 3.3 V | 3.3 V | 3.3 V | 3.3 V |
Ferrite Bead for VDDA | 1 kΩ at 100 MHz (BLM18AG102SH) | 1 kΩ at 100 MHz (BLM18KG601SH1D) | 1 kΩ at 100 MHz (BLM18KG601SH1D) | (BLM18KG601SH1) |
C11_1 | 10 nF | 0.01 μF | 0.01 μF | 10 nF |
C11_2 | 100 nF | 0.47 μF | 0.47 μF | 100 nF |
C11_3 | 1 μF | DNP | DNP | 2.2 μF |
C11_4 | 10 μF | DNP | DNP | DNP |
C7_1 (VDDA) | DNP | DNP | 0.1 μF | DNP |
VSLEEP | N/A | 3.3 V | N/A | 3.3 V |
C7_1 (VSLEEP) | DNP | 0.1 μF | DNP | DNP |
VDD1p0 | N/A | N/A | N/A | 1V |
Ferrite Bead for VDD1P0 | DNP | DNP | DNP | (BLM18KG601SH1) |
C21_1 | DNP | DNP | DNP | 10 nF |
C21_2 | DNP | DNP | DNP | 100 nF |
C21_3 | DNP | DNP | DNP | 2.2 μF |
C9_1 | DNP | DNP | DNP | 10 nF |
C9_2 | DNP | DNP | DNP | 100 nF |
C9_3 | DNP | DNP | DNP | 2.2 μF |
DP83TC812 - If VDDIO is separate from VDDMAC then additional ferrite bead and 0.47 μF capacitor will be required on VDDIO.
DP83TC814 - 10% tolerance components are recommended.
DP83TC814 - If VDDIO is separate from VDDMAC then additional ferrite bead and 0.47 μF capacitor will be required on VDDIO.