SNLA404 December 2022 DP83TC811R-Q1 , DP83TC811S-Q1 , DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TG720R-Q1 , DP83TG720S-Q1
Depending on the strapping settings, the PHY is either in autonomous or managed mode upon power up. Compared to managed mode, if a PHY is in autonomous mode, it is possible that the PHY links up with the link partner. To configure the PHY appropriately, the linkup must be disabled.