SNLA435A September   2023  – January 2024 DS320PR1601 , DS320PR410 , DS320PR810

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Device Overview
  6. 3Intention of Eye Scan
    1. 3.1 An Introduction to Lane Margining
    2. 3.2 How Does Eye Scan Work?
    3. 3.3 Programming Steps for Manual Eye Scan Capture
    4. 3.4 Eye Scan Capture Registers
    5. 3.5 CTLE Sweep Result
    6. 3.6 Eye Scan DAC Range
  7. 4Eye Scan Applications
    1. 4.1 Eye Scan Application: PCIe Compliance
    2. 4.2 Eye Scan Application: System
  8. 5Eye Scan in SigCon Architect GUI
  9. 6Summary
  10. 7References
  11. 8Revision History

Eye Scan DAC Range

The Eye Scan feature of Texas Instruments PCIe redrivers additionally allows for four different DAC granularities or DAC ranges to be programmatically selected. These ranges include ±100mV, ±200mV, ±300mV, and ±400mV, allowing users to select the voltage precision at which the DAC is to sample hit counts. This feature allows for users to observe the vertical eye at the redriver’s transmitter with added granularly, which can help to pinpoint variation or irregularities in PCIe channel performance. Note that for any selected DAC range, 64 DAC steps are still swept. This allows the DAC range setting to act as a zoom feature into vertical eye quality at the redriver's transmitter; a reduced DAC range setting can more accurately provide insight into vertical eye quality.

The ranges available using Eye Scan can be visualized in Figure 3-7 where a single EQ boost setting was selected and subsequent Eye Scan plots were captured. These visualizations were created using the Texas Instruments SigCon Architect GUI and the associated PCIe Gen5.0 redriver device profiles, including DS320PR1601 and DS320PR410. The details of Eye Scan in the SigCon Architect GUI are discussed in Section 5.


GUID-20230925-SS0I-CPG4-9MXD-CM7F8BBNG2FK-low.png

Figure 3-7 Eye Scan DAC Range Variation vs. Hit Count