SNVA994A February 2022 – March 2023 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1
The typical design procedures and calculations to implement an isolated nonsynchronous flyback controller operating in continuous conduction mode are presented in this report. The design example produce multiple output voltage rails for typical applications of the 3-phase inverter gate driver bias supplies. The converter can provide a regulated output of 10 V at 250 mA from an input of 8 V to 16 V, and three isolated and cross-regulated 20-V rails at 75 mA, 75 mA, and 150 mA, respectively.