SNVAA05 October 2020 LM60430-Q1 , LM60440-Q1
This document contains information for LM60430-Q1 and LM60440-Q1 (WQFN-HR package) to aid in a functional safety system design. Information provided are:
Figure 1-1 show the device functional block diagrams for reference.
This section provides Functional Safety Failure In Time (FIT) rates for LMQ61460, LMQ61460-Q1, and LMQ62440-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | LM60430-Q1 FIT (Failures Per 109 Hours) | LM60440-Q1 FIT (Failures Per 109 Hours) |
---|---|---|
Total Component FIT Rate | 13 | 14 |
Die FIT Rate | 5 | 6 |
Package FIT Rate | 8 | 8 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | Digital, Analog, Mixed | 25 FIT | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.