SNVAA43 March 2023 LM5157 , LM5157-Q1 , LM51571-Q1 , LM5158 , LM5158-Q1 , LM51581 , LM51581-Q1
The typical design procedures and calculations to implement a non-synchronous SEPIC power stage operating in continuous conduction mode are presented in this report. The converter in this example is based on the LM5155EVM-SEPIC and can provide a regulated output of 12 V at 1 A from an input of 4 V to 32 V. When the input voltage is between 4 V to 6 V, the output power is derated down to 6 W.
The Figure 1-1 shows the basic configuration of a SEPIC power stage.