SNVAA61 February   2023 LM5168 , LM5168-Q1 , LM5169 , LM5169-Q1

 

  1.   Inverting Buck-Boost Application for LM5168
  2.   Trademarks
  3. 1Inverting Buck-Boost Topology
    1. 1.1 Concept
    2. 1.2 Output Current Calculations
    3. 1.3 Voltage Range of Inverting Buck-Boost Configuration
  4. 2Design Considerations
    1. 2.1 Bypass Capacitor and Optional Schottky Diode
  5. 3External Components
    1. 3.1 Capacitor Selection
    2. 3.2 Inductor Selection
  6. 4Digital Pin Configurations
    1. 4.1 Optional Enable (EN) Level Shifter
    2. 4.2 Power-Good (PG) Pin
  7. 5Typical Performance
    1. 5.1 VOUT = -12 V Typical Performance
    2. 5.2 VOUT = -24 V Typical Performance
    3. 5.3 VOUT = -48 V Typical Performance
  8. 6Conclusion
  9. 7References

External Components

The LM5168 has integrated power MOSFETS and requires an inductor, input capacitance, output capacitance, and feedback resistors to be chosen by the designer. A ripple injection network is also need for the feedback of the LM5168 because the device uses a constant on-time (COT) control architecture. Keeping in mind that the voltage across the inductor is now only VIN, the feedback and ripple injection network can be designed following data sheet recommendations for the buck converter.