SNVAA88 December   2023 LM51581-Q1 , TPS1H000-Q1 , TPS92642-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2System Description
    1. 2.1 Dual Cable Concept
    2. 2.2 Single Cable Concept
  6. 3Camera Module Design with Single Coaxial Cable Connection
    1. 3.1 Power-Over-Coax Filter
    2. 3.2 Boost Converter
    3. 3.3 High-Side Switch
    4. 3.4 Buffer Capacitor
    5. 3.5 LED Driver
    6. 3.6 Serializer
    7. 3.7 Design Steps
  7. 4Test Results
    1. 4.1 LED and PoC Voltage Waveforms
    2. 4.2 Margin Analysis Program Result
    3. 4.3 Differential Supply Noise Level
    4. 4.4 Test Cases
  8. 5Summary
  9. 6References

Test Results

This section shows the test results for the system described in the previous section. The system configuration has been set according to the description in the Section 4.4 section and with a PoC voltage of 12 V, high-side switch current limit of 250 mA and a buffer capacitor size of 330 μF.