SNVAA92 November 2023 LM63625-Q1 , TPS37-Q1 , TPS3703-Q1 , TPS3850-Q1
The calculations in the following sections are based on IEC TR 62380. The FMEDA tables list the die and package faults separately.
Table 3-2 shows the calculation of the single-point fault metric (SPFM) and latent fault metric (LFM) for the LM63625-Q1 and TPS37A-Q1 at the die level to prove that the design meets ASIL B criteria: SPFM ≥ 90% and LFM ≥ 60%, leaving any passive components needed for this circuitry out of consideration.
Single Point Fault | Latent Fault | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Component | Failure Rate | Safety-related component to be considered in the calculation? | Failure Mode | Failure Mode Distribution | Failure mode that has the potential to violate the safety goal in absence of safety mechanisms | Safety mechanism allowing to prevent the failure mode from violating safety goal | Failure mode coverage with regard to violation of safety goal | Residual or Single-Point Fault Failure Rate | Failure mode that can lead to the violation of safety goal in combination with an independent failure of another component | Detection means? Safety mechanism allowing to prevent the failure mode from being latent? | Failure mode coverage with respect to latent failures | Latent multiple-point fault failure rate |
FIT | SR/NSR | % | V/NV | SM/NSM | % | FIT | V/NV | SM/NSM | % | FIT | ||
LM63625-Q1 | 7.00 | SR | SW no output | 35% | NV | 0.0000 | NV | 0.00 | ||||
7.00 | SR | SW output not in specification - voltage or timing | 45% | V | SM | 99% | 0.0315 | V | SM | 100% | 0.00 | |
7.00 | SR | SW driver FET suck on | 10% | V | SM | 99% | 0.0070 | V | SM | 100% | 0.00 | |
7.00 | SR | RESET false trip or fails to trip | 5% | NV | 0.0000 | NV | 0.00 | |||||
7.00 | SR | Short circuit any two pins | 5% | V | SM | 99% | 0.0035 | V | SM | 100% | 0.00 | |
TPS37A-Q1 | 2.00 | SR | RESET1/ fails to trip | 8% | NV | 0.0000 | V | NSM | 0% | 0.16 | ||
2.00 | SR | RESET1/ false trip | 8% | NV | 0.0000 | NV | 0.00 | |||||
2.00 | SR | RESET1/ trip outside specification (voltage or time) | 31% | NV | 0.0000 | V | NSM | 0% | 0.62 | |||
2.00 | SR | RESET1/ delay outside specification | 3% | NV | 0.0000 | NV | 0.00 | |||||
2.00 | SR | RESET2/ fails to trip | 8% | NV | 0.0000 | V | NSM | 0% | 0.16 | |||
2.00 | SR | RESET2/ false trip | 8% | NV | 0.0000 | NV | 0.00 | |||||
2.00 | SR | RESET2/ trip outside specification (voltage or time) | 31% | NV | 0.0000 | V | NSM | 0% | 0.62 | |||
2.00 | SR | RESET2/ delay outside specification | 3% | NV | 0.0000 | NV | 0.00 | |||||
9.0000 | 0.0420 | 1.5600 |
Total failure rate (die): 9 FIT | |
Total residual and single-point failure rate: 0.042 FIT | |
Total latent fault: 1.56 FIT | |
SPFM = 1 – (0.042 / 9) = 99.5% | |
LFM = 1 – (1.56 / (9 – 0.042)) = 82.6% |