VINEMI - Input supply to EVM. Connect to a suitable input supply.
GND - System power ground.
VOUT - Power output of EVM. Connect to desired load.
VOS - Output voltage sense connection. Connect to DMM.
VINS - Input voltage sense connection. Connect to DMM.
GNDS - Ground sense point for analog measurements. Connect to DMM.
EN - Connected to the EN input of the
device.
RESET - Connected to the
RESET pin of the IC. It is used as a flag output. The reset function can be monitored at this test point. Pull-up resistor, RPU, must be populated. A typical value for pullup resistor is 100 kΩ.
SYNC/MODE - Connected to the SYNC/MODE pin of the IC.
VCC - Connected to the VCC output of the device. Can be used for logic level pullups, if needed.
OPEN PADS - Connections for frequency response analyzer (on bottom of board) to take Bode plots. See Figure 1-4 for details of connections.