SNVU773A March 2021 – April 2022 LM25148 , LM25148-Q1 , LM25149 , LM25149-Q1 , LM5148 , LM5148-Q1 , LM5149 , LM5149-Q1
COUNT | REF DES | DESCRIPTION | PART NUMBER | MFR |
---|---|---|---|---|
3 | C1, C7, C27 | Capacitor, Ceramic, 0.1 μF, 50 V, X7R, 0402, AEC-Q200 | CGA2B3X7R1H104K050BB | TDK |
1 | C2 | Capacitor, Ceramic, 4700 pF, 50 V, X7R, 0402, AEC-Q200 | CGA6P1X7S0J476M250AC | TDK |
1 | C3 | Capacitor, Ceramic, 0.47 μF, 50 V, X7R, 0603 | CGA3E3X7R1H474K080AB | TDK |
2 | C8, C9 | Capacitor, Ceramic, 0.01 μF, 50 V, X7R, 0603 | C1608X7R1H103K080AA | TDK |
2 | C10, C11 | Capacitor, Ceramic, 2.2 μF, 50 V, X7R, 0805 | UMK212BB7225KG-T | Taiyo Yuden |
1 | C12 | Capacitor, Aluminum, 47 µF, 50 V, 0.68 Ω, AEC-Q200 | EEE-FK1H470P | Panasonic |
2 | C14, C15 | Capacitor, Ceramic, 10 μF, 50 V, X7R, 1210, AEC-Q200 | 12105C106K4Z2A | AVX |
CNA6P1X7R1H106K250AE | TDK | |||
Capacitor, Ceramic, 10 μF, 50 V, X7R, 1206, AEC-Q200 | CGA5L1X7R1H106K160AC | TDK | ||
6 | C17, C18, C19, C20, C21, C22 | Capacitor, Ceramic, 0.01 μF, 50 V, X7R, 0402 AEC-Q200 | CGA2B3X7R1H103K050BB | TDK |
1 | C23 | Capacitor, Ceramic, 4.7 μF, 25 V, X7R, 0805,AEC-Q200 | CGA4J1X7R1E475K125AC | TDK |
1 | C24 | Capacitor, Ceramic, 0.1 µF, 10 V, X7R, 0402, AEC-Q200 | Std | Std |
1 | C25 | Capacitor, Ceramic, 4.7 μF, 10 V, X7R, 0603 | GRM188Z71A475ME15D | Murata |
1 | C26 | Capacitor, Ceramic, 0.47 μF, 50 V, X7R, 0805 AEC-Q200 | GCM21BR71H474KA55L | Murata |
4 | C28, C29, C30, C31 | Capacitor, Ceramic, 47 μF, 10 V, X7R, 1210 | GRM32ER71A476KE15L | Murata |
1 | C32, C33 | Capacitor, Ceramic, 0.1 μF, 50 V, X7R, 0603 | C0603C104K5RAC-TU | KEMET |
1 | C34 | Capacitor, Ceramic, 33 pF, 50 V, C0G/NP0, 0402, AEC-Q200 | GCM1555C1H330JA16D | Murata |
1 | C35 | Capacitor, Ceramic, 22 pF, 50 V, C0G/NP0, 0402, AEC-Q200 | CGA2B2NP01H220J050BA | TDK |
1 | C37 | Capacitor, Ceramic, 2700 pF, 50 V, X7R, 0402 | CL05B272KB5NNNC | Samsung |
4 | H3, H4, H5, H6 | Standoff, Hex, 0.5"L #4-40 Nylon | 18K5088 | |
4 | H7, H8, H9, H10 | Screw, Pan Head , 4-40, 3/8", Nylon | H544-ND | |
2 | J1, J3 | Terminal Block, 2 position, 5 mm, TH | Std | Std |
1 | J2 | Header, 100 mil, 10×1, Au, TH | PBC12SABN | TSW-110-07-G-S |
1 | L1 | Inductor, 0.68 μH, 9 mΩ typ, 8.2 A, 6 mm typ, | 744383560068 | Würth Electronik |
1 | L3 | Inductor, 0.68 μH, 2.9 mΩ typ, 15.3 A, 3.1 mm typ, AEC-Q200 | XGL6030-681MEB | Coilcraft |
Inductor, 0.56 μH, 3.6 mΩ typ, 13 A, 4.8 mm typ, AEC-Q200 | 744373490056 | Würth Electronik | ||
Inductor, 0.68 μH, 5 mΩ typ, 15.5 A, 3 mm typ | IHLP2525CZERR68M01 | Vishay | ||
2 | Q1, Q2 | MOSFET, N-Channel, 40 V, 4 mΩ, AEC-Q101 | IAUC60N04S6L039 | Infineon |
1 | R1 | Resistor, Chip, 6.81 Ω, 1/10W, 1%, 0603 | Std | Std |
1 | R2 | Resistor, Chip, 0.24 Ω, 1/4W, 5%, 0603 | Std | Std |
1 | R3 | Resistor, Chip, 0 Ω, 1/8W, 1%, 0805 | Std | Std |
1 | R4 | Resistor, Chip, 200 Ω, 1/16W, 1%, 0402 | Std | Std |
1 | R5 | Resistor, Chip, 49.9 kΩ, 1/8W, 1%, 0402 | Std | Std |
1 | R6 | Resistor, Chip, 3.32 Ω, 1/16W, 1%, 0402 | Std | Std |
3 | R7, R12, R20 | Resistor, Chip, 100 kΩ, 1/16W, 1%, 0402 | Std | Std |
1 | R8 | Resistor, Chip, 22.1 kΩ, 1/16W, 1%, 0402 | Std | Std |
3 | R9, R10, R14 | Resistor, Chip, 0 kΩ, 1/5W, 1%, 0603 | Std | Std |
1 | R11 | Resistor, Chip, 5 mΩ, 1W, 1%, 0508, AEC-Q200 | KRL2012E-M-R005-F-T5 | Susumu |
1 | R13 | Resistor, Chip, 9.53 kΩ, 1/16W, 1%, 0402 | Std | Std |
2 | R16, R17 | Resistor, Chip, 49.9 Ω, 1/16W, 1%, 0402 | Std | Std |
1 | R18 | Resistor, Chip, 10 kΩ, 1/16W, 1%, 0402 | Std | Std |
1 | R19 | Resistor, Chip, 41.2 kΩ, 1/16W, 1%, 0402 | Std | Std |
1 | R22 | Resistor, Chip, 19.1 kΩ, 1/16 W, 1%, 0402 | Std | Std |
1 | R23 | Resistor, Chip, 24.9 kΩ, 1/16 W, 1%, 0402 | Std | Std |
4 | TP1, TP2, TP3, TP4 | Test Point, Miniature, SMT | 5019 | Keystone |
1 | U1 | IC, LM25149-Q1, 42-V Synchronous Buck Controller, VQFN-24 | LM25149QRGYRQ1 | TI |
1 | PCB1 | PCB, FR4, 6 layer, 2 oz, 70 mm × 40 mm | PCB | — |