SNVU839 November   2022 LP8758-B0 , LP8758-E0 , LP8758-E3 , LP8758-EA

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 LP8758 Module Purpose
    2. 1.2 Module Design Details
    3. 1.3 Module Programming Set Up
  4. 2Programming the Module with Sample Code
    1. 2.1 Software Installation
    2. 2.2 Powering Up the Module
    3. 2.3 Steps to Program the Module with Sample Code

Module Programming Set Up

Assembly Instructions

  1. Connect the MPLAB Snap In-Circuit Debugger/Programmer to the computer using a Micro-B USB cable.
  2. Connect the MPLAB Snap In-Circuit Debugger/Programmer to the LP8758 module with communication cable (soldering a 5-pin single row header if needed).
Note: Special care needs to be taken to align all pins on the debugger and the module.
GUID-20221005-SS0I-WSTS-83PL-PC0B0KW8N1PK-low.png Figure 1-5 Module Programming Set Up