SNVU839 November   2022 LP8758-B0 , LP8758-E0 , LP8758-E3 , LP8758-EA

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 LP8758 Module Purpose
    2. 1.2 Module Design Details
    3. 1.3 Module Programming Set Up
  4. 2Programming the Module with Sample Code
    1. 2.1 Software Installation
    2. 2.2 Powering Up the Module
    3. 2.3 Steps to Program the Module with Sample Code

LP8758 Module Purpose

  • The LP8758 device has an effective design, is small, and has a low cost compared to other 4 buck PMICs.
  • New OTP samples need up to 6 weeks for delivery which delays the ramp up time for customer applications, and needs a high volume for new OTP kick-off.
  • This module can provide customers with new OTP samples for real application evaluations of prototypes in only a few hours.
  • The MCU in the module can be removed after a completed evaluation on customer prototype boards for mass productions if the business size meets the volume for new OTP kick-off.
  • The module can be mounted on customer boards for real applications if the business size does not meet the volume for new OTP kick-off.