SNVU875A October   2023  – February 2024 TPS38700 , TPS389006

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Sync Function
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 Connectors, Headers, and LEDs
    3. 2.3 EVM Jumpers
  9. 3Software
    1. 3.1 Software Description
  10. 4TPS389387EVM Evaluation Instructions
  11. 5TPS38700-Q1 GUI instructions
    1. 5.1 GUI Installation
    2. 5.2 Quick Start for TPS38700-Q1 GUI
    3. 5.3 GUI
  12. 6Hardware Design Files
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  13. 7Additional Information
    1. 7.1 Related Documentation
    2.     Trademarks
  14. 8Revision History

Description

The TPS389387EVM demonstrates the functionality of the TPS38700S-Q1 sequencer and TPS389006 voltage monitoring device. If needed, then connectors and pins are provided to give the user access for oscilloscope or multi-meter measurements.

The EVM comes pre-populated with two devices: a TPS389006 I2C programmable 6 channel supervisor and a TPS38700S-Q1 I2C programmable 6 channel sequencer. The EVM is intended to be operated with an up to 12 rail programmable virtual power tree generated from MSP430 launchpad dev board. This EVM must be used with the MSP430 MCU variant, MSP430FR2355.