SPRACC0A November   2017  – November 2020 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1

 

  1.   Trademarks
  2. Introduction and Scope
  3. SRAM Bit Array
  4. Sources of SRAM Failures
    1. 3.1 Manufacturing Defects
      1. 3.1.1 Time Zero Fails
      2. 3.1.2 Latent Fails
    2. 3.2 Circuit Drift With Usage
    3. 3.3 Circuit Overstress
    4. 3.4 Soft Errors
      1. 3.4.1 Radioactive Events
      2. 3.4.2 Dynamic Voltage Events
      3. 3.4.3 Summary of Error Sources
  5. Methods for Managing Memory Failures in Electronic Systems
    1. 4.1 Start-Up Testing
    2. 4.2 In-System Testing
    3. 4.3 Parity Detection
    4. 4.4 Error Detection and Correction (EDAC)
    5. 4.5 Redundancy
  6. Comparisons and Conclusions
  7. C2000 Memory Types Example
    1. 6.1 TMS320F2837xD
  8. Memory Types
    1. 7.1 Dedicated RAM (Mx and Dx RAM)
    2. 7.2 Local Shared RAM (LSx RAM)
    3. 7.3 Global Shared RAM (GSx RAM)
    4. 7.4 CPU Message RAM (CPU MSGRAM)
    5. 7.5 CLA Message RAM (CLA MSGRAM)
  9. Summary
  10. References
  11. 10Revision History

Latent Fails

Latent manufacturing defects are material weakness in the semiconductor structure that might fail in the system, but might be missed with the above mentioned algorithm and margin testing. This structural weakness is targeted with manufacturing stress tests to force the failures prior to shipping the devices.