SPRACC0A November 2017 – November 2020 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1
In summary, the primary concern for in-system SRAM errors is disturb failures due to soft events discussed in Section 3.4.
Manufacturing defects are screened via methods only available in the manufacturing environment. In the unlikely event of these defects getting through un-screened, the methods in Section 4 provide additional coverage. The methods described in Section 4 also address failures due to normal circuitry drift that may become a factor when systems go beyond the data sheet device life time or should there be minor overstress.