SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The ConnID value is used for error reporting in the memory switch error register (EVE_MSW_ERR[24:16] CONNID). Table 1-5 lists the EVE internal initiators and their assigned 9-bit ConnID values.
Initiator | CONNID Value |
---|---|
System initiators (through OCP target bus) | 0 to FFh |
ARP32 | 100h |
VCOP | 101h |
EDMA TC0 | 102h |
EDMA TC1 | 103h |