SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
A master NIU ID (ConnID) is assigned to every module in the device. The ID uniquely identifies the master NIU for an interconnect transfer (see Table 16-10). The interconnect uses ConnID values for a number of purposes, including:
8-bit ConnID (hex) | 4-bit ConnID (hex) | Master NIU |
---|---|---|
0 | 0 | MPU |
10 | 1 | CS_DAP |
20 | 2 | DSP1 MDMA |
24 | 2 | DSP1 CFG |
28 | 2 | DSP1 DMA |
2C | 2 | DSP2 DMA |
30 | 3 | DSP2 CFG |
34 | 3 | DSP2 MDMA |
3A | 3 | IVA |
42 | 4 | EVE1 P1 |
46 | 4 | EVE2 P1 |
4E | 4 | ISS_RT_INIT |
60 | 6 | IPU1 |
64 | 6 | IPU2 |
68 | 6 | DMA_SYSTEM RD |
6A | 6 | DMA_SYSTEM WR |
70 | 7 | EDMA_TC1_WR |
72 | 7 | EDMA_TC1_RD |
74 | 7 | EDMA_TC2_WR |
76 | 7 | EDMA_TC2_RD |
80 | 8 | DSS |
84 | 8 | MLB |
86 | 8 | MMU1 |
88 | 8 | PCIE1 |
8C | 8 | PCIE2 |
8E | 8 | MMU2 |
90 | 9 | VIP1 P1 |
92 | 9 | VIP1 P2 |
94 | 9 | VIP2 P1 |
96 | 9 | VIP2 P2 |
9A | 9 | CAL |
9C | 9 | VPE P1 |
9E | 9 | VPE P2 |
A0 | A | MMC1 |
A2 | A | GPU P1 |
A4 | A | MMC2 |
A6 | A | GPU P2 |
A8 | A | BB2D P1 |
AA | A | BB2D P2 |
AC | A | GMAC_SW |
B0 | B | USB1 (USB3.0_SS) |
B4 | B | USB2 (USB2_SS) |
B8 | B | USB3 (USB2_ULPI_SS1) |
BC | B | USB4 (USB2_ULPI_SS2) |
CC | C | SATA |
D2 | D | EVE1 P2 |
D6 | D | EVE2 P2 |
DA | D | ISS_NRT2_INIT |
DE | D | ISS_NRT1_INIT |
The 8-bit ConnID values are used by error decoding to distinguish the different initiators, see Section 16.2.3.8.5, Example for Decoding Standard/Custom Errors Logged in L3_MAIN. They are also used by the EMIF controller. The 4-bit ConnID values are used by the firewalls to allow or not an access to a slave NIU, see Table 16-18.