SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 16-18 and Table 16-19 list the L3_MAIN firewall permission-setting registers.
Register Name | Bits | Field Name | 4-bit ConnID Value (hex) (see Table 16-10) | Field Modifiability |
---|---|---|---|---|
MRM_PERMISSION_REGION_HIGH_j | 31 | W | ConnID = F write permission | RW |
30 | R | ConnID = F read permission | RW | |
29 | W | ConnID = E write permission | RW | |
28 | R | ConnID = E read permission | RW | |
27 | W | ConnID = D write permission | RW | |
26 | R | ConnID = D read permission | RW | |
25 | W | ConnID = C write permission | RW | |
24 | R | ConnID = C read permission | RW | |
23 | W | ConnID = B write permission | RW | |
22 | R | ConnID = B read permission | RW | |
21 | W | ConnID = A write permission | RW | |
20 | R | ConnID = A read permission | RW | |
19 | W | ConnID = 9 write permission | RW | |
18 | R | ConnID = 9 read permission | RW | |
17 | W | ConnID = 8 write permission | RW | |
16 | R | ConnID = 8 read permission | RW | |
15 | W | ConnID = 7 write permission | RW | |
14 | R | ConnID = 7 read permission | RW | |
13 | W | ConnID = 6 write permission | RW | |
12 | R | ConnID = 6 read permission | RW | |
11 | W | ConnID = 5 write permission | RW | |
10 | R | ConnID = 5 read permission | RW | |
9 | W | ConnID = 4 write permission | RW | |
8 | R | ConnID = 4 read permission | RW | |
7 | W | ConnID = 3 write permission | RW | |
6 | R | ConnID = 3 read permission | RW | |
5 | W | ConnID = 2 write permission | RW | |
4 | R | ConnID = 2 read permission | RW | |
3 | W | ConnID = 1 write permission | RW | |
2 | R | ConnID = 1 read permission | RW | |
1 | W | ConnID = 0 write permission | RW | |
0 | R | ConnID = 0 read permission | RW |
Register name | Type of Permission | Bits | Field Name | Description | Field Modifiability |
---|---|---|---|---|---|
MRM_PERMISSION_REGION_LOW_j | Reserved | 31:16 | Reserved | ||
Debug | 15 | DEBUG | PUBLIC PRIVILEGE DOMAIN DEBUG ALLOWED | RW | |
14 | DEBUG | PUBLIC USER DOMAIN DEBUG ALLOWED | RW | ||
Reserved | 13:12 | Reserved | |||
Access | 11 | READ | PUBLIC PRIVILEGE READ ACCESS ALLOWED | RW | |
10 | WRITE | PUBLIC PRIVILEGE WRITE ACCESS ALLOWED | RW | ||
9 | EXE | PUBLIC PRIVILEGE EXE ACCESS ALLOWED | RW | ||
8 | READ | PUBLIC USER READ ACCESS ALLOWED | RW | ||
7 | WRITE | PUBLIC USER WRITE ACCESS ALLOWED | RW | ||
6 | EXE | PUBLIC USER ECXE ACCESS ALLOWED | RW |