SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The J722SXH01EVM is a fully functional hardware platform built around the J722S/AM67x/TDA4VEN,/TDA4AEN vision and display processor, which includes scalable Arm® Cortex®-A53 performance, image signal processor (ISP) supporting up to 600MP/s, up to 4 tera-operations-per-second (TOPS) AI accelerator, along with embedded features such as triple high-definition display support, high-performance 3D-GPU, 4K video acceleration, and other extensive peripherals. The EVM is designed as a low cost, standalone test and development platform to provide users the basic resources to evaluate performance and develop software for the J722S/AM67x/TDA4VEN/TDA4AEN family of processors.