SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The exact power required for the EVM is largely dependent on the application, usage of the on-board peripherals, and power needs of add-on devices. The table below shows the power estimates the EVM can support. Again, the input supply must be capable of supplying the power needs for your application and your connected peripherals.
Function | Power | Description |
---|---|---|
Processor core | Up to 15W | Processor, Memory |
On-board peripherals | Up to 3W | SD card, Ethernet, Logic |
USB ports | Up to 22W | USB Hub Type A Ports (2.8A at 5V) Type C Port (1.5A at 5V) |
PCIe port | Up to 25W | PCIe Card Slot (2A at 12V, 3A at 3.3V) |
Camera ports | Up to 3W | Cam Ports (1A at 3.3V) |
Displays | Up to 3W | DP, HDMI Transceivers HDMI Panel (55mA at 5V) DP Panel (0.5A at 3.3V) |
Expansion interfaces | Up to 15W | 40p Expansion (2A at 3.3V, 1.5A at 5V) |