SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The EVM supports up to four USB3.0 Gen1 interfaces, three Type A ports [J14][J17] plus one USB3.0 Gen1 port on the Type C port [J17]. The USB3.0 ports are connected to on-board USB hub (TUSB8041) and support only DFP mode. The Type C port [J17] has option (and defaults) to support USB2.0 multiple roles (DFP/UFP/DRP). This provides support for the USB boot modes of the processor. Refer to Section 2.7.4 tables for programming specifics on configuration and selection of the Type C connector.
The combined VBUS output for the Type A ports is limited to 2.8A. The VBUS output for the Type C port is limited to 1.5A. The EVM cannot be powered from these ports.