SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The EVM supports a 40-pin flex (0.5mm pitch) connector [J39] for interfacing with external display modules/panels. The interface provides OLDI/LVDS capable of supporting a single link panel (up to 1920x720p) or dual link panel (up to 3840x1080p). Clock/Control signals, and power (3.3V) are also supported to the panel.
Pin # | Pin Name | Description | Dir |
---|---|---|---|
1 |
GND |
Ground |
|
2 |
CH2_LVDS_A3P |
LVDS Channel #2 Data Lane 3 |
Output |
3 |
CH2_LVDS_A3N |
LVDS Channel #2 Data Lane 3 |
Output |
4 |
GND |
Ground |
|
5 |
CH2_LVDS_A2P |
LVDS Channel #2 Data Lane 2 |
Output |
6 |
CH2_LVDS_A2N |
LVDS Channel #2 Data Lane 2 |
Output |
7 |
GND |
Ground |
|
8 |
CH2_LVDS_CLKP |
LVDS Channel #2 Clock Lane |
Output |
9 |
CH2_LVDS_CLKN |
LVDS Channel #2 Clock Lane |
Output |
10 |
GND |
Ground |
|
11 |
CH2_LVDS_A1P |
LVDS Channel #2 Data Lane 1 |
Output |
12 |
CH2_LVDS_A1N |
LVDS Channel #2 Data Lane 1 |
Output |
13 |
GND |
Ground |
|
14 |
CH2_LVDS_A0P |
LVDS Channel #2 Data Lane 0 |
Output |
15 |
CH2_LVDS_A0N |
LVDS Channel #2 Data Lane 0 |
Output |
16 |
GND |
Ground |
|
17 |
CH1_LVDS_A3P |
LVDS Channel #1 Data Lane 3 |
Output |
18 |
CH1_LVDS_A3N |
LVDS Channel #1 Data Lane 3 |
Output |
19 |
GND |
Ground |
|
20 |
CH1_LVDS_A2P |
LVDS Channel #1 Data Lane 2 |
Output |
21 |
CH1_LVDS_A2N |
LVDS Channel #1 Data Lane 2 |
Output |
22 |
GND |
Ground |
|
23 |
CH1_LVDS_CLKP |
LVDS Channel #1 Clock Lane |
Output |
24 |
CH1_LVDS_CLKN |
LVDS Channel #1 Clock Lane |
Output |
25 |
GND |
Ground |
|
26 |
CH1_LVDS_A1P |
LVDS Channel #1 Data Lane 1 |
Output |
27 |
CH1_LVDS_A1N |
LVDS Channel #1 Data Lane 1 |
Output |
28 |
GND |
Ground |
|
29 |
CH1_LVDS_A0P |
LVDS Channel #1 Data Lane 0 |
Output |
30 |
CH1_LVDS_A0N |
LVDS Channel #1 Data Lane 0 |
Output |
31 |
GND |
Ground |
|
32 |
Interrupt |
GPIO, typically used as Interrupt (See GPIO Table) |
Bi-Dir |
33 |
Reset |
GPIO, typically used as reset (See GPIO Table) |
Bi-Dir |
34 |
GND |
Ground |
|
35 |
GND |
Ground |
|
36 |
open/not connected |
||
37 |
open/not connected |
||
38 |
I2C_SDA |
I2C Data (I2C1) |
Bi-Dir |
39 |
I2C_SCL |
I2C Clock (I2C1) |
Output |
40 |
Power |
Power, 3.3V |
Output |