SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
A wired Ethernet network is supported via RJ45 cable interface [J11], and is compatible with IEEE 802.3 10BASETe,100BASE-TX, and 1000BASE-T specifications. The connector includes status indicators for link and activity.
Power-Over-Ethernet (PoE) is not supported. The Ethernet PHY supported on the EVM is Texas Instruments DP83867E.