Helen chen
USB technology has evolved – from a data interface capable of supplying limited power to a primary power source with an interactive data interface. Today, many devices charge or get their power from USB ports contained in laptops, cars, aircrafts or even wall sockets.
Because of its compact size and ability to both deliver power and transfer data, USB Power Delivery (PD) has become a ubiquitous power socket for many small devices such as cellphones, laptops and other handheld devices, as shown in Figure 1.
USB PD specifications define how USB devices can negotiate for more current and/or higher or lower voltages over a USB cable, using the USB Type-C CC wire as the communications channel. USB PD specifications allow devices with greater power requirements to get the power they require to operate from the bus voltage (VBUS) while negotiating with external power sources.
To facilitate optimum charging, a USB PD charger must use one of these two mechanisms:
In this article, I’ll show you how to optimize USB PD charging capabilities by adding a buck-boost converter to your design.
Synchronous buck-boost converters can convert a battery voltage or adapter voltage into power-supply rails. TI’s TPS55288, for example, can adjust the output power range from around 10 W to 100 W based on the input voltage. Through the I2C interface, the output voltage of the TPS55288 is programmable from 0.8 V to 21.26 V with a 20-mV step. The default output voltage is 5 V when the device is enabled, and can be used in a docking station, car charger, wireless charger or PC applications.
Figure 2 shows the solution size of the TPS55288 400-kHz evaluation module board. When working in boost mode, the TPS55288 can deliver 100 W from a 9-V input with a 400-kHz operating frequency.
Figure 3 shows the conversion efficiency of the TPS55288 400-kHz EVM board in forced pulse-width modulation (FPWM) mode. When VIN ≥ 12 V, the conversion efficiency is higher than 95% at the 100-W output condition.
Figure 4 shows the solution size of the TPS55288 2-MHz EVM board. When working in boost mode, the TPS55288 can deliver 60 W from a 12-V input with a 2-MHz operating frequency.
Figure 5 shows the conversion efficiency of the TPS55288 2-MHz EVM board in FPWM mode. When VIN ≥ 12 V, the conversion efficiency is higher than 90% at the 60-W output condition.
Good thermal performance means higher reliability and longer lifetime for a product. Figure 6 is a thermal image of the TPS55288 400-kHz EVM board at 20-V/3-A and 20-V/5-A load conditions, respectively. The TPS55288 has only a moderate 40°C temperature rise at a 20-V/3-A load. Even at 100 W output power without a heat sink or thermal pad, the maximum temperature on the TPS55288 is only 86.4°C, much lower than the 150°C limit.
A key design challenge for the power supply design is passing the electromagnetic interference (EMI) test. Circuits that fail the EMI test repeatedly often require round-the-clock efforts in the lab to fix the problem and avoid product launch delays. The TPS55288 buck-boost converter can achieve very good EMI performance. With frequency dithering function and by optimizing the placement and routing, the device can pass CISPR25 level 5 conducted emission and radiated emission limits, which are very strict.
Figure 7 and Figure 8 show the EMI performance of the TPS55288 buck-boost converter under 400-kHz and 2-MHz operating frequencies, respectively. The test result passes the CISPR 25 level 5 limit with higher than 6 dB margin.
Besides high efficiency, small solution size and low EMI, other features make the TPS55288 a good fit for USB PD applications.
The TPS55288 buck-boost converter can program the output current-limit point, which helps the circuit easily pass the UL 100-W maximum output power test. You can use the 03H internal register to set the response delay time if the output current exceeds the set output current limit. This enables the TPS55288 to output high current in a relatively short time, which helps the circuit meet the peak current requirement in Section 6.4.1 of the USB PD specification.
How are you designing with the TPS55288? Please add a comment below on how you’re using the device, and how it’s shortening your design time.
Read these application reports:
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated