Jiyah Starks
The electric vehicle (EV) charging industry is experiencing rapid growth. With consumers, industries and governments demanding more environmentally sustainable transportation, the EV charging infrastructure must become more efficient and accessible.
Unlike DC chargers, AC chargers do not use stacked power modules, making them more compact and less expensive. Their singular power-module architecture limits their use in public charging stations, as they cannot deliver the necessary amount of power in a reasonable time frame. Instead, their 22-kW charging speed makes them more suitable for residential EV charging, where consumers can accommodate longer charge times. They are also popular because some chargers only require a standard outlet. AC chargers use an EV’s onboard charging unit to convert AC power to DC power.
Stacked power modules in DC chargers provide faster charging times and charging speeds over 360 kW. The power modules reduce overall charge times but increase the size of the charger, making them more suitable for public charging stations than residential spaces. DC chargers convert AC power to DC power inside the charger, so the charger can connect to the battery directly.
Regardless of charger type, a highly accurate metering solution is important in order to ensure reliable energy measurements and calculations for system monitoring and billing.
AC and DC chargers require metering to ensure the efficient use of energy and to monitor the power used to charge the vehicle. Metering in EV charging falls into three categories:
Designers use a variety of sensors to conduct metering in AC and DC chargers: current transformers and shunt resistors are the most popular. While there are many different approaches to measuring power for energy calculations, discrete implementations give designers more flexibility and control over the metrology. Discrete solutions pair a precision analog-to-digital converter (ADC) with an external microcontroller to measure current and voltage from three phases (known as a polyphase metering architecture) off of a current transformer or shunt sensor. The ADC must be highly accurate in order to meet strict standards like American National Standards Institute (ANSI) C12 Class 0.5 or Class 0.2 meters. A high signal-to-noise ratio, low noise and a low gain error are also factors when determining whether a particular ADC is suitable for a metering application.
If you decide to use a current transformer as the sensor, the meter will require a high-accuracy multichannel precision ADC. The ADS131M08 24-bit ADC with integrated phase delay can help you exceed ANSI C12 metering standards. The ADS131B04-Q1 is a good fit for DC EV chargers with tighter offset error and drift specifications. For either ADC in this design, you may require using shielding to protect the meter from magnetic tampering. This is crucial to ensure the meter is accurately sensing the energy being used by the consumer.
A shunt sensor metering architecture has the same accuracy needs as a current transformer, but requires phase-to-phase and data isolation. Shunt sensors are inherently anti-magnetic, which removes the need for shielding and enables designs with a lower cost and a smaller form factor. The AMC131M03 24-bit isolated ADC has integrated data and power isolation, and radiated emissions performance that surpasses Comité International Spécial des Perturbations Radioélectriques 11 and 25 standards. This ADC provides high accuracy measurements through its signal-to-noise ratio and low gain error, while maintaining 7,070-VPEAK reinforced isolation with 5,000-VRMS isolation for 1 minute.
Table 1 lists precision ADC recommendations for different metering architectures.
Sensor | AC metering | DC metering |
---|---|---|
Current transformer | ADS131M08 | ADS131B04-Q1 or ADS131M08 |
Shunt | AMC131M03 |
As requirements for AC and DC chargers increase, having a highly accurate metering solution become even more important. Precision ADCs enable accurate energy calculations and provide the flexibility required for you to build infrastructures for environmentally sustainable transportation.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated