SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
The samplestamp generator is used to start input and output DMA operation. The samplestamp generator is also used to synchronize2S modules over a wireless network, so correct and fixed audio latency can be achieved. Synchronization over a wireless network is an optional feature that can be bypassed.
The samplestamp generator is enabled and is running while I2S:STMPCTL.STMP_EN = 1. Counter and capture registers are reset when software writes I2S:STMPCTL.STMP_EN = 0.
Figure 25-11 shows a simplified block diagram of the samplestamp generator: