SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 23-1 lists the external signals of the SSI module and describes the function of each. The SSI signals are selected in the IOC module through the IOCFGn registers. For more information on configuration of GPIOs, see Chapter 6.
Signal Name | Pin Number | Pin Type(1) | Description |
---|---|---|---|
SSI0_CLK | Assigned in the I/O Controller | I/O | SSI module 0 clock pin |
SSI0_FSS | I/O | SSI module 0 frame pin | |
SSI0_RX | I | SSI module 0 RX pin | |
SSI0_TX | O | SSI module 0 TX pin | |
SSI1_CLK | I/O | SSI module 1 clock pin | |
SSI1_FSS | I/O | SSI module 1 frame pin | |
SSI1_RX | I | SSI module 1 RX pin | |
SSI1_TX | O | SSI module 1 TX pin |