SWRA495K December 2015 – April 2024 CC1310 , CC1350 , CC2340R5-Q1 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R-Q1 , CC2650 , CC2662R-Q1
The Equivalent Series Resistance (ESR) is the resistance the crystal exhibits at the series resonant frequency. Equation 4 gives the ESR.
Because C0 is typically on the order of 1 pF and CL is 5–9 pF, ESR is approximately RM for many crystals, sometimes ESR is approximated as motional resistance.