SWRA680 November 2020 CC3100 , CC3120 , CC3135 , CC3200 , CC3220R , CC3220S , CC3220SF , CC3235S , CC3235SF
The crystal frequency must never be measured directly because the measurement resolution is typically not sufficient to calculate the frequency deviation to within a few ppm for measuring the CC31xx and CC32xx 40 MHz Fast Clock. A spectrum analyzer or frequency counter, with either using a stable reference, must be used to measure frequency. The correct procedure would be to use Radio Tool to transmit a signal and then evaluate the frequency using the spectrum analyzer.
The mentioned SimpleLink™ Wi-Fi Radio Tool is a Microsoft Windows-based software application with graphical user interface for RF Evaluation and testing the CC31xx and CC32xx designs during development and certification. The tool enables low-level radio testing capability by manually setting the radio into transmit mode or receive mode. It also provides device information for hardware and software version checking.