SWRA680 November 2020 CC3100 , CC3120 , CC3135 , CC3200 , CC3220R , CC3220S , CC3220SF , CC3235S , CC3235SF
The WLAN standard for 802.11b/g (see [2]) specifies the maximum frequency error to be within ±25 ppm. Beyond this, the device may have difficulty in interoperability with multiple access points. Hence, it is important to restrict the frequency error for the 40 MHz crystal to a small value, and ensure that the average frequency error across multiple boards is centered around 0 ppm.