SWRU423A July 2015 – May 2016 WL1801MOD , WL1805MOD , WL1807MOD , WL1831MOD , WL1835MOD , WL1837MOD
WiLink 8 supports PHY rates according to the radio mode being used (SISO20/SISO40/MIMO20). The expected RF performance (TX and RX) for the different rates is documented in the WL18xxMOD WiLink™ 8 Single-Band Combo Module – Wi-Fi®, Bluetooth®, and Bluetooth Low Energy (BLE) Data Sheet (SWRS152) and the WL18x7MOD WiLink™ 8 Dual-Band Industrial Module – Wi-Fi®, Bluetooth®, and Bluetooth Low Energy (BLE) Data Sheet (SWRS170). For transmission, rates are selected by the rate adaptation algorithm of the device to maximize the TP and minimize the power consumption of the device.
The different rates and their modulations are detailed in the following subsections.