SWRU570B May 2021 – December 2021 WL1801 , WL1801MOD , WL1805MOD , WL1807MOD , WL1831 , WL1831MOD , WL1835MOD , WL1837MOD
There are multiple options to choose from while considering the developing/prototyping with WiLink8 devices.Table 3-1 shows a list of hardware combinations available for development
Module Part Number | WiLink8 Module Evaluation Board | Host Platform | Software Drivers |
---|---|---|---|
WL1837MOD, WL1807MOD |
WiLink 8 Dual Band 2.4 & 5 GHz Wi-Fi + Bluetooth COM8 Evaluation Module |
AM335x Evaluation Module |
WiLink8 Driver SW for Wi-Fi Drivers and TI Bluetooth 4.2 Stack Add-On for Linux Platforms With WL183x and CC2564C for Bluetooth and Bluetooth low energy |
WL1835MOD,WL1805MOD, WL1831MOD, WL1801MOD |
WiLink 8 Module 2.4 GHz WiFi + Bluetooth COM8 Evaluation Module |
AM335x Evaluation Module | |
WL1837MOD, WL1807MOD |
Element 14 - Wireless Connectivity Cape for BeagleBone Black |
BeagleBone Black |
WL18XXCOM82SDMMC - The WiLink™ SDIO board is a SDMMC adapter board and is an easy to use connector between a WiLink COM8 Evaluation module [WL1837MODCOM8i and WL1835MODCOM8B] and a generic SD/MMC card slot on a host processor EVM. WL18xxCOM82SDMMC WL18XX SDMMC and UART Adapter Board User's Guide provides more details of the wiring needed for host processor conenction. Additional wiring example for AM65x platform is provided in Integrating a WiLink8 Module with the AM65x EVM.
In addition, the adapter is a standalone evaluation platform using TI wireless PC debug tools for any WiLink module/chip solution with a PCB 100-pin edge connector. The required tools are mentioned in the next section.