SWRZ134E April   2023  – October 2024 CC2340R5

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1. 3.1 SPI_04
    2. 3.2 ADC_08
    3. 3.3 ADC_09
    4. 3.4 BATMON_01
    5. 3.5 CLK_01
    6. 3.6 I2C_01
    7. 3.7 GPIO_01
  6. 4Trademarks
  7. 5Revision History

Advisories Matrix

Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.

Table 1-1 Advisories Matrix
MODULE DESCRIPTION Device Part Number
CC2340R53 CC2340R52 CC2340R22 CC2340R21
Revision Affected(1)
SPI Advisory SPI_04—Hang scenario with SPI waiting for CPU intervention forever B B B A
ADC Advisory ADC_08—ADC BUSY bit not cleared in repeat single, sequence and repeat sequence conversion modes B B B A
ADC Advisory ADC_09—ADC can have random conversion errors. B B B A
BATMON Advisory BATMON_01—Incorrect temperature measurement B B B A
CKM Advisory CLK_01—Bluetooth Low Energy link not being maintained when using LFOSC only B B B A
I2C Advisory I2C_02—SDA and SCL open-drain output buffer issue B B B A
GPIO Advisory GPIO_01—Open-drain configuration can drive a short high pulse B B B A
Also affects all previous revisions unless otherwise noted.

Table 1-2 lists the latest revision for each of the device part numbers referenced in this errata.

Table 1-2 Latest Revision by Part Number
Part Number Revision
CC2340R53 B
CC2340R52 B
CC2340R22 B
CC2340R21 A