SCEA091A November 2020 – August 2021 SN74AXC4T774 , SN74AXC4T774-Q1 , TXU0304 , TXU0304-Q1
See more about this use case in the Logic Minute video Voltage Translation for SPI.
Part Number | AEC-Q100 | Voltage Translation Range | Features |
---|---|---|---|
TXU0304 | 1.1 V–5.5 V | Schmitt-trigger inputs Integrated pulldown resistors VCC Isolation and VCC Disconnect | |
✓ | |||
SN74AXC4T774 | 0.65 V–3.6 V | Direction
controlled Glitch-free power supply sequencing VCC Isolation | |
✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.